How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2.91 |
| V: | 4.26 in | F: | 5.81 |
| AD: | 8.85 | AJ: | 7.25 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| BD: | 9 | B: | 13 |
| AE2: | 0.68 | BF: | 0.53 |
| C: | 14 in | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| I: | 7.5 in | T: | 2.438 |
| D: | 5.12 | AG: | 10.5 |
Technical Specifications
| Assembly: | HMQ-1 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3412 | Ratio: | 80:1 |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.438 in | Input Style: | C-Face Quill |
| Bore Code: | 39 | Output RPM: | 21.9 |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.906 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

