How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AD: | 8.85 |
| BE1: | 0.5 in | B: | 13 |
| AE2: | 0.68 | T: | 2.438 |
| AJ: | 7.25 | V: | 4.26 in |
| F: | 5.81 | G: | 2.91 |
| C: | 14 in | BF: | 0.53 |
| LQ1: | 8.61 in | D: | 5.12 |
| I: | 7.5 in | BD: | 9 |
| AK: | 8.5 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Output RPM: | 21.9 |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.906 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Bore Code: | 39 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.438 in | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

