How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | T: | 2.438 |
| AD: | 8.85 | BD: | 9 |
| G: | 2.91 | RQ: | 8.54 in |
| AK: | 8.5 | BF: | 0.53 |
| AE2: | 0.68 | BE1: | 0.5 in |
| AE1: | 0.97 | C: | 14 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| D: | 5.12 | I: | 7.5 in |
| AG: | 10.5 | V: | 4.26 in |
| AJ: | 7.25 | B: | 13 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 2.906 |
| Center Distance (in): | 5.25 | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Bore Code: | 39 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

