Grove Gear HMQ252-80-1-2.438-56C-L3
Part #:HMQ252-80-1-2.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AE1: | 0.97 |
| BD: | 5.88 | B: | 13 |
| AE2: | 0.68 | C: | 14 in |
| BF: | 0.41 | AK: | 4.5 |
| RQ: | 7.35 in | V: | 4.26 in |
| AG: | 10.5 | LQ: | 7.85 in |
| G: | 2.91 | AD: | 8.85 |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 5.12 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | T: | 2.438 |
Technical Specifications
| Output Diameter (in): | 2.438 in | Gear Type: | Worm |
| Assembly: | HMQ-1 | Bore Code: | 39 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Ratio Range: | 80:1 |
| Motor Frame Size: | 56C | Ratio: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.906 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

