Grove Gear HMQ252-80-1-2.438-56C-L4
Part #:HMQ252-80-1-2.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| RQ: | 7.35 in | AE2: | 0.68 |
| AJ: | 5.88 | BF: | 0.41 |
| LQ: | 7.85 in | AG: | 10.5 |
| B: | 13 | C: | 14 in |
| F: | 5.81 | BE: | 0.38 in |
| T: | 2.438 | D: | 5.12 |
| AK: | 4.5 | AD: | 8.85 |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 39 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 2.906 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

