Grove Gear HMQ252-80-1-2.500-140TC-L2
Part #:HMQ252-80-1-2.500-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | LQ: | 7.85 in |
| AJ: | 5.88 | AE1: | 0.97 |
| AE2: | 0.68 | C: | 14 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| AG: | 10.5 | AD: | 8.85 |
| V: | 4.26 in | D: | 5.12 |
| I: | 7.5 in | AK: | 4.5 |
| B: | 13 | BE: | 0.38 in |
| G: | 2.91 | BD: | 5.88 |
| BF: | 0.41 | T: | 2.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2.5 in | Product Type: | Right Angle |
| Bore Code: | 40 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 2.906 |
| Output Shaft Direction: | 1 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

