Grove Gear HMQ252-80-1-2.500-140TC-L3
Part #:HMQ252-80-1-2.500-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 2.91 |
| D: | 5.12 | BF: | 0.41 |
| AD: | 8.85 | AE2: | 0.68 |
| I: | 7.5 in | C: | 14 in |
| AK: | 4.5 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | T: | 2.5 |
| V: | 4.26 in | BD: | 5.88 |
| BE: | 0.38 in | AG: | 10.5 |
| F: | 5.81 | LQ: | 7.85 in |
| B: | 13 | RQ: | 7.35 in |
Technical Specifications
| Output RPM: | 21.9 | Bore Code: | 40 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 2.5 in |
| Input HP @ 1750 RPM: | 2.906 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

