Grove Gear HMQ252-80-1-2.500-140TC-L9
Part #:HMQ252-80-1-2.500-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BE: | 0.38 in |
| RQ: | 7.35 in | AE2: | 0.68 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| F: | 5.81 | AE1: | 0.97 |
| T: | 2.5 | AD: | 8.85 |
| C: | 14 in | LQ: | 7.85 in |
| AG: | 10.5 | I: | 7.5 in |
| BF: | 0.41 | AK: | 4.5 |
| B: | 13 | BD: | 5.88 |
| V: | 4.26 in | G: | 2.91 |
Technical Specifications
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.906 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Output Diameter (in): | 2.5 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Bore Code: | 40 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

