Grove Gear HMQ252-80-1-2.500-180TC-L4
Part #:HMQ252-80-1-2.500-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | AD: | 8.85 |
| RQ: | 7.98 in | G: | 2.91 |
| AK: | 8.5 | AE1: | 0.97 |
| BD: | 9 | AG: | 10.5 |
| I: | 7.5 in | B: | 13 |
| D: | 5.12 | BE1: | 0.5 in |
| T: | 2.5 | LQ1: | 8.61 in |
| AJ: | 7.25 | V: | 4.26 in |
| C: | 14 in | F: | 5.81 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Bore Code: | 40 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.5 in |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 2.906 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

