Grove Gear HMQ252-80-1-2.500-180TC-L9
Part #:HMQ252-80-1-2.500-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| RQ: | 7.98 in | B: | 13 |
| C: | 14 in | D: | 5.12 |
| G: | 2.91 | T: | 2.5 |
| AG: | 10.5 | V: | 4.26 in |
| F: | 5.81 | AJ: | 7.25 |
| AK: | 8.5 | BF: | 0.53 |
| I: | 7.5 in | BD: | 9 |
| AD: | 8.85 | AE2: | 0.68 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.5 in | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.906 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 40 | Output RPM: | 21.9 |
| Service Factor: | 1 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

