How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AJ: | 7.25 |
| AE1: | 0.97 | I: | 7.5 in |
| AG: | 10.5 | LQ1: | 8.61 in |
| BF: | 0.53 | AK: | 8.5 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AD: | 8.85 |
| D: | 5.12 | C: | 14 in |
| F: | 5.81 | G: | 2.91 |
| RQ: | 7.98 in | BD: | 9 |
| T: | 2.5 | B: | 13 |
Technical Specifications
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Bore Code: | 40 |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 2.906 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.5 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 80:1 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

