How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BE1: | 0.5 in |
| AE1: | 0.97 | BF: | 0.53 |
| F: | 5.81 | AD: | 8.85 |
| LQ1: | 8.61 in | C: | 14 in |
| AE2: | 0.68 | BD: | 9 |
| D: | 5.12 | AG: | 10.5 |
| I: | 7.5 in | G: | 2.91 |
| AK: | 8.5 | T: | 2.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| RQ: | 7.98 in | AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 2.906 | Output RPM: | 21.9 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.5 in | Bore Code: | 40 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

