How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BD: | 5.88 |
| AD: | 8.85 | D: | 5.12 |
| T: | 2.5 | AE2: | 0.68 |
| AE1: | 0.97 | V: | 4.26 in |
| AJ: | 5.88 | F: | 5.81 |
| RQ: | 7.35 in | AG: | 10.5 |
| BE: | 0.38 in | I: | 7.5 in |
| B: | 13 | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | C: | 14 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Bore Code: | 40 |
| Ratio Range: | 80:1 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.906 |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Diameter (in): | 2.5 in |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-1 | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

