Grove Gear HMQ252-80-1-2.688-140TC-L1
Part #:HMQ252-80-1-2.688-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | B: | 13 |
| F: | 5.81 | BF: | 0.41 |
| AE2: | 0.68 | AD: | 8.85 |
| G: | 2.91 | BE: | 0.38 in |
| I: | 7.5 in | T: | 2.688 |
| RQ: | 7.35 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| AG: | 10.5 | D: | 5.12 |
| LQ: | 7.85 in | C: | 14 in |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Motor Frame Size: | 140TC | Output RPM: | 21.9 |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.906 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 2.688 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 43 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

