How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AG: | 10.5 |
| AD: | 8.85 | AK: | 8.5 |
| I: | 7.5 in | V: | 4.26 in |
| G: | 2.91 | AJ: | 7.25 |
| BD: | 9 | D: | 5.12 |
| BF: | 0.53 | T: | 2.688 |
| F: | 5.81 | B: | 13 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | C: | 14 in |
| BE1: | 0.5 in | RQ: | 7.98 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.688 in |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 2.906 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

