How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | I: | 7.5 in |
| D: | 5.12 | AD: | 8.85 |
| RQ: | 7.98 in | AE1: | 0.97 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BE1: | 0.5 in |
| V: | 4.26 in | C: | 14 in |
| F: | 5.81 | LQ1: | 8.61 in |
| T: | 2.688 | BD: | 9 |
| AK: | 8.5 | AE2: | 0.68 |
| G: | 2.91 | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 21.9 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 2.906 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Bore Code: | 43 | Service Factor: | 1 |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

