How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | F: | 5.81 |
| G: | 2.91 | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| AG: | 10.5 | RQ: | 7.98 in |
| D: | 5.12 | B: | 13 |
| T: | 2.688 | AE1: | 0.97 |
| LQ1: | 8.61 in | I: | 7.5 in |
| AD: | 8.85 | C: | 14 in |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Bore Code: | 43 | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 5.25 | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.688 in |
| Input HP @ 1750 RPM: | 2.906 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Output RPM: | 21.9 |
| Model Code: | HMQ252 | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

