How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 8.61 in |
| I: | 7.5 in | D: | 5.12 |
| AG: | 10.5 | AE1: | 0.97 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| G: | 2.91 | BF: | 0.53 |
| F: | 5.81 | C: | 14 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| B: | 13 | T: | 2.688 |
| AE2: | 0.68 | V: | 4.26 in |
| BD: | 9 | RQ: | 7.98 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.688 in | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Output Key: | 5/8 X 4.00 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.906 | Ratio Range: | 80:1 |
| Bore Code: | 43 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

