How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | LQ1: | 9.17 in |
| AD: | 8.85 | AK: | 8.5 |
| G: | 2.91 | BF: | 0.53 |
| V: | 4.26 in | BE1: | 0.5 in |
| I: | 7.5 in | C: | 14 in |
| AE1: | 0.97 | RQ: | 8.54 in |
| AJ: | 7.25 | F: | 5.81 |
| T: | 2.688 | AG: | 10.5 |
| BD: | 9 | AE2: | 0.68 |
| B: | 13 | Center Distance (in): | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.906 |
| Output Diameter (in): | 2.688 in | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Output RPM: | 21.9 |
| Input Bore (C Face): | 1.625 | Bore Code: | 43 |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

