How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AG: | 10.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AD: | 8.85 |
| G: | 2.91 | AE2: | 0.68 |
| AE1: | 0.97 | D: | 5.12 |
| LQ1: | 9.17 in | RQ: | 8.54 in |
| BD: | 9 | I: | 7.5 in |
| T: | 2.688 | AK: | 8.5 |
| B: | 13 | C: | 14 in |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Output RPM: | 21.9 | Motor Frame Size: | 250TC |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 2.906 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Bore Code: | 43 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.688 in |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

