How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | RQ: | 7.35 in |
| G: | 2.91 | BD: | 5.88 |
| AE1: | 0.97 | AJ: | 5.88 |
| F: | 5.81 | AK: | 4.5 |
| V: | 4.26 in | C: | 14 in |
| D: | 5.12 | LQ: | 7.85 in |
| T: | 2.688 | BF: | 0.41 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| B: | 13 | AE2: | 0.68 |
| BE: | 0.38 in | I: | 7.5 in |
Technical Specifications
| Assembly: | HMQ-1 | Bore Code: | 43 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.906 |
| Thrust Rating - output shaft: | 3412 | Output Key: | 5/8 X 4.00 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.688 in | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

