How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | B: | 13 |
| T: | 2.688 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | D: | 5.12 |
| G: | 2.91 | BD: | 5.88 |
| AE1: | 0.97 | AE2: | 0.68 |
| AG: | 10.5 | AJ: | 5.88 |
| V: | 4.26 in | BE: | 0.38 in |
| AD: | 8.85 | I: | 7.5 in |
| BF: | 0.41 | F: | 5.81 |
| C: | 14 in | LQ: | 7.85 in |
Technical Specifications
| Motor Frame Size: | 56C | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 43 |
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 80:1 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.906 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

