How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| F: | 5.81 | AD: | 8.85 |
| AG: | 10.5 | AK: | 4.5 |
| AE2: | 0.68 | T: | 2.938 |
| AJ: | 5.88 | I: | 7.5 in |
| C: | 14 in | V: | 4.26 in |
| D: | 5.12 | RQ: | 7.35 in |
| BF: | 0.41 | G: | 2.91 |
| B: | 13 | LQ: | 7.85 in |
| BE: | 0.38 in | AE1: | 0.97 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Bore Code: | 47 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.906 | Output Diameter (in): | 2.938 in |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

