How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | LQ: | 7.85 in |
| RQ: | 7.35 in | G: | 2.91 |
| AD: | 8.85 | AJ: | 5.88 |
| BD: | 5.88 | D: | 5.12 |
| BE: | 0.38 in | V: | 4.26 in |
| T: | 2.938 | B: | 13 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | C: | 14 in |
| AG: | 10.5 | I: | 7.5 in |
| BF: | 0.41 | F: | 5.81 |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.906 |
| Ratio Range: | 80:1 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Bore Code: | 47 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Motor Frame Size: | 140TC |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

