How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | C: | 14 in |
| AE2: | 0.68 | B: | 13 |
| AK: | 8.5 | I: | 7.5 in |
| T: | 2.938 | AE1: | 0.97 |
| RQ: | 7.98 in | AG: | 10.5 |
| D: | 5.12 | AD: | 8.85 |
| F: | 5.81 | LQ1: | 8.61 in |
| BF: | 0.53 | AJ: | 7.25 |
| V: | 4.26 in | BD: | 9 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.906 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 80:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output RPM: | 21.9 | Output Diameter (in): | 2.938 in |
| Bore Code: | 47 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

