How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BE1: | 0.5 in |
| V: | 4.26 in | T: | 2.938 |
| AK: | 8.5 | F: | 5.81 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AE2: | 0.68 | AE1: | 0.97 |
| AD: | 8.85 | B: | 13 |
| C: | 14 in | I: | 7.5 in |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| G: | 2.91 | AG: | 10.5 |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Bore Code: | 47 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 80:1 | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 2.906 | Ratio: | 80:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

