How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 7.25 |
| BD: | 9 | D: | 5.12 |
| V: | 4.26 in | C: | 14 in |
| BE1: | 0.5 in | AE1: | 0.97 |
| BF: | 0.53 | LQ1: | 8.61 in |
| AD: | 8.85 | AK: | 8.5 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| B: | 13 | AG: | 10.5 |
| G: | 2.91 | T: | 2.938 |
| RQ: | 7.98 in | F: | 5.81 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 2.906 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

