How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | BD: | 5.88 |
| AG: | 10.5 | RQ: | 7.35 in |
| BE: | 0.38 in | C: | 14 in |
| AE2: | 0.68 | V: | 4.26 in |
| B: | 13 | I: | 7.5 in |
| T: | 2.938 | BF: | 0.41 |
| G: | 2.91 | AJ: | 5.88 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | AK: | 4.5 |
| D: | 5.12 | AE1: | 0.97 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 2.938 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Bore Code: | 47 | Input HP @ 1750 RPM: | 2.906 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

