How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | T: | 2.938 |
| AD: | 8.85 | AJ: | 5.88 |
| G: | 2.91 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| BE: | 0.38 in | D: | 5.12 |
| AK: | 4.5 | RQ: | 7.35 in |
| I: | 7.5 in | AE1: | 0.97 |
| AE2: | 0.68 | V: | 4.26 in |
| AG: | 10.5 | BD: | 5.88 |
| C: | 14 in | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 56C | Output Diameter (in): | 2.938 in |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Output Key: | 3/4 X 4.00 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.906 | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Bore Code: | 47 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

