How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | T: | 2.938 |
| B: | 13 | AJ: | 5.88 |
| V: | 4.26 in | BD: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | C: | 14 in |
| RQ: | 7.35 in | F: | 5.81 |
| D: | 5.12 | AK: | 4.5 |
| I: | 7.5 in | G: | 2.91 |
| LQ: | 7.85 in | AD: | 8.85 |
| AG: | 10.5 | AE1: | 0.97 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Bore Code: | 47 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.906 | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2.938 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

