How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | T: | 3 |
| AE1: | 0.97 | AG: | 10.5 |
| BF: | 0.41 | D: | 5.12 |
| V: | 4.26 in | LQ: | 7.85 in |
| G: | 2.91 | C: | 14 in |
| AJ: | 5.88 | I: | 7.5 in |
| F: | 5.81 | RQ: | 7.35 in |
| AK: | 4.5 | AD: | 8.85 |
| B: | 13 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Bore Code: | 48 | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 3 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 2.906 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

