Grove Gear HMQ252-80-1-3.000-180TC-L3
Part #:HMQ252-80-1-3.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | AK: | 8.5 |
| G: | 2.91 | C: | 14 in |
| BD: | 9 | AD: | 8.85 |
| V: | 4.26 in | I: | 7.5 in |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | B: | 13 |
| AE2: | 0.68 | AE1: | 0.97 |
| F: | 5.81 | D: | 5.12 |
Technical Specifications
| Model Code: | HMQ252 | Bore Code: | 48 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Output Diameter (in): | 3 in |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Ratio: | 80:1 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.906 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

