Grove Gear HMQ252-80-1-3.000-180TC-L4
Part #:HMQ252-80-1-3.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | D: | 5.12 |
| C: | 14 in | BE1: | 0.5 in |
| AE1: | 0.97 | G: | 2.91 |
| BD: | 9 | AJ: | 7.25 |
| V: | 4.26 in | RQ: | 7.98 in |
| B: | 13 | AK: | 8.5 |
| BF: | 0.53 | LQ1: | 8.61 in |
| F: | 5.81 | AG: | 10.5 |
| AE2: | 0.68 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.906 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 3 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Ratio: | 80:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

