How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | RQ: | 7.98 in |
| AE1: | 0.97 | B: | 13 |
| AE2: | 0.68 | AD: | 8.85 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | T: | 3 |
| BE1: | 0.5 in | AG: | 10.5 |
| BF: | 0.53 | G: | 2.91 |
| F: | 5.81 | D: | 5.12 |
| BD: | 9 | C: | 14 in |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Diameter (in): | 3 in |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 2.906 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

