How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | F: | 5.81 |
| BD: | 9 | AJ: | 7.25 |
| AK: | 8.5 | AE2: | 0.68 |
| RQ: | 8.54 in | I: | 7.5 in |
| V: | 4.26 in | G: | 2.91 |
| D: | 5.12 | B: | 13 |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| T: | 3 | AE1: | 0.97 |
| AD: | 8.85 | AG: | 10.5 |
| C: | 14 in | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 21.9 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.906 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Bore Code: | 48 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

