How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | B: | 13 |
| LQ1: | 9.17 in | AK: | 8.5 |
| AE2: | 0.68 | AG: | 10.5 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| T: | 3 | V: | 4.26 in |
| RQ: | 8.54 in | G: | 2.91 |
| D: | 5.12 | C: | 14 in |
| BD: | 9 | I: | 7.5 in |
| BF: | 0.53 | F: | 5.81 |
| AJ: | 7.25 | AE1: | 0.97 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Ratio Range: | 80:1 | Output Diameter (in): | 3 in |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 250TC |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 2.906 | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

