How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 2.91 |
| AD: | 8.85 | B: | 13 |
| AE2: | 0.68 | RQ: | 8.54 in |
| I: | 7.5 in | BD: | 9 |
| LQ1: | 9.17 in | T: | 3 |
| AG: | 10.5 | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| D: | 5.12 | C: | 14 in |
| AE1: | 0.97 | V: | 4.26 in |
| BF: | 0.53 | F: | 5.81 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 80:1 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 2.906 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-1 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3 in |
| Bore Code: | 48 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

