How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | B: | 13 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AD: | 8.85 | C: | 14 in |
| V: | 4.26 in | D: | 5.12 |
| BE: | 0.38 in | BF: | 0.41 |
| AE1: | 0.97 | LQ: | 7.85 in |
| G: | 2.91 | AE2: | 0.68 |
| AJ: | 5.88 | BD: | 5.88 |
| AK: | 4.5 | RQ: | 7.35 in |
| I: | 7.5 in | T: | 3 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.906 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Ratio: | 80:1 |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 48 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Gear Type: | Worm | Output Diameter (in): | 3 in |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

