How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BF: | 0.41 |
| AE1: | 0.97 | D: | 5.12 |
| F: | 5.81 | T: | 3.188 |
| C: | 14 in | AK: | 4.5 |
| LQ: | 7.85 in | V: | 4.26 in |
| AD: | 8.85 | RQ: | 7.35 in |
| AG: | 10.5 | AJ: | 5.88 |
| I: | 7.5 in | BD: | 5.88 |
| AE2: | 0.68 | G: | 2.91 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Bore Code: | 51 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 21.9 | Assembly: | HMQ-1 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 2.906 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

