How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | RQ: | 7.35 in |
| AD: | 8.85 | I: | 7.5 in |
| LQ: | 7.85 in | BF: | 0.41 |
| AJ: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | T: | 3.188 |
| C: | 14 in | F: | 5.81 |
| D: | 5.12 | BD: | 5.88 |
| G: | 2.91 | V: | 4.26 in |
| AE2: | 0.68 | AG: | 10.5 |
| B: | 13 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.906 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Bore Code: | 51 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

