How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | BF: | 0.41 |
| AK: | 4.5 | F: | 5.81 |
| AE1: | 0.97 | B: | 13 |
| G: | 2.91 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | T: | 3.188 |
| V: | 4.26 in | C: | 14 in |
| AJ: | 5.88 | LQ: | 7.85 in |
| D: | 5.12 | AE2: | 0.68 |
| AG: | 10.5 | BD: | 5.88 |
| AD: | 8.85 | I: | 7.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output RPM: | 21.9 |
| Motor Frame Size: | 140TC | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 2.906 | Bore Code: | 51 |
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

