How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 5.12 |
| AE1: | 0.97 | LQ1: | 8.61 in |
| C: | 14 in | B: | 13 |
| I: | 7.5 in | RQ: | 7.98 in |
| F: | 5.81 | AK: | 8.5 |
| AE2: | 0.68 | V: | 4.26 in |
| T: | 3.188 | BD: | 9 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 2.91 | AD: | 8.85 |
Technical Specifications
| Motor Frame Size: | 180TC | Model Code: | HMQ252 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 1 | Bore Code: | 51 |
| Ratio Range: | 80:1 | Input Bore (C Face): | 1.125 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.906 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Ratio: | 80:1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

