How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AG: | 10.5 |
| RQ: | 7.98 in | BE1: | 0.5 in |
| V: | 4.26 in | C: | 14 in |
| AK: | 8.5 | BF: | 0.53 |
| T: | 3.188 | LQ1: | 8.61 in |
| G: | 2.91 | AE1: | 0.97 |
| AE2: | 0.68 | D: | 5.12 |
| B: | 13 | F: | 5.81 |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output RPM: | 21.9 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Ratio Range: | 80:1 | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 2.906 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

