How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 5.12 |
| AJ: | 7.25 | B: | 13 |
| LQ1: | 8.61 in | G: | 2.91 |
| AE2: | 0.68 | V: | 4.26 in |
| T: | 3.188 | F: | 5.81 |
| I: | 7.5 in | RQ: | 7.98 in |
| BD: | 9 | AE1: | 0.97 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | C: | 14 in |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ252 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Bore Code: | 51 |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Assembly: | HMQ-1 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 2.906 |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

