How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | B: | 13 |
| C: | 14 in | F: | 5.81 |
| BE1: | 0.5 in | AE2: | 0.68 |
| BF: | 0.53 | BD: | 9 |
| G: | 2.91 | AJ: | 7.25 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AG: | 10.5 |
| T: | 3.188 | AK: | 8.5 |
| D: | 5.12 | I: | 7.5 in |
| AE1: | 0.97 | LQ1: | 8.61 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 2.906 |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 51 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

