How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | D: | 5.12 |
| AG: | 10.5 | RQ: | 8.54 in |
| C: | 14 in | BE1: | 0.5 in |
| AK: | 8.5 | AE1: | 0.97 |
| F: | 5.81 | LQ1: | 9.17 in |
| V: | 4.26 in | BF: | 0.53 |
| T: | 3.188 | B: | 13 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| AD: | 8.85 | I: | 7.5 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.906 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Bore Code: | 51 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

