How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | B: | 13 |
| D: | 5.12 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BD: | 9 | LQ1: | 9.17 in |
| AK: | 8.5 | AD: | 8.85 |
| AE2: | 0.68 | AJ: | 7.25 |
| I: | 7.5 in | BE1: | 0.5 in |
| RQ: | 8.54 in | T: | 3.188 |
| AE1: | 0.97 | BF: | 0.53 |
| G: | 2.91 | C: | 14 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.906 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Bore Code: | 51 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Output Diameter (in): | 3.188 in |
| Model Code: | HMQ252 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

