How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | AE2: | 0.68 |
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| T: | 3.188 | AE1: | 0.97 |
| B: | 13 | BF: | 0.53 |
| BE1: | 0.5 in | V: | 4.26 in |
| C: | 14 in | AG: | 10.5 |
| G: | 2.91 | I: | 7.5 in |
| F: | 5.81 | D: | 5.12 |
| LQ1: | 9.17 in | AD: | 8.85 |
Technical Specifications
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 2.906 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Motor Frame Size: | 250TC | Bore Code: | 51 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

