How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | G: | 2.91 |
| AE1: | 0.97 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AG: | 10.5 | BF: | 0.41 |
| AD: | 8.85 | LQ: | 7.85 in |
| C: | 14 in | I: | 7.5 in |
| B: | 13 | AK: | 4.5 |
| RQ: | 7.35 in | F: | 5.81 |
| T: | 3.188 | BE: | 0.38 in |
| V: | 4.26 in | AJ: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 2.906 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Bore Code: | 51 | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

