Grove Gear HMQ252-80-1-3.438-140TC-L2
Part #:HMQ252-80-1-3.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | BE: | 0.38 in |
| AD: | 8.85 | AE1: | 0.97 |
| AK: | 4.5 | I: | 7.5 in |
| RQ: | 7.35 in | AG: | 10.5 |
| B: | 13 | D: | 5.12 |
| G: | 2.91 | BD: | 5.88 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| T: | 3.438 | AE2: | 0.68 |
| LQ: | 7.85 in | C: | 14 in |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.906 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

